On-target STM32 validation flow
for STM32 target, based on ST Edge AI Core Technology 3.0.0
r1.0
Overview
This article describes the process to build a STM32 firmware
including the deployed model and the aiValidation stack. This
firmware is used by the stedgeai application ('validate --target stm32 -mode target'
command) to perform the on-target validation.
Please refer to “User Manual - Getting started with X-CUBE-AI Expansion Package for Artificial Intelligence (AI)”, “Validation engine” and “AI validation application” sections to have an overview of the underlying process.